alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Belgium

Your Authorized Swagelok Sales and Service Center

New Illuminated Gauge Faces

600

New Illuminated Gauge Faces Aid Visibility in Low Light Environments



Swagelok now offers two new, unique gauge faces with illumination options that improve visibility in low-light environments.

This illumination, in combination with larger numerals on the gauge faces, makes reading a gauge easier in environments such as:

  • Low-light plant interiors
  • Limited access areas within a plant
  • Behind machinery and ductwork
  • Areas where steam may inhibit visibility
  • Outdoor areas requiring gauge reading at a distance, day or night

The illuminated gauges are available in two options, option 1 requires a light source (ex. a flashlight) for the gauge face to be reflective. Option 2 gauge faces will remain visible in dark conditions after the light source is removed.