Polyethylene Core Hose Fiber Braid Reinforcement
Polyethylene Core Hose Fiber Braid Reinforcement
Polyethylene core material compliant with FDA 21 CFR Part 177 1520 for food, dairy, and water applications. Reinforced layers improve pressure containment and flexibility.
Specifications
Materials | |
Core | Smooth-bore polyethylene |
Reinforcement | Fiber braid |
Cover | Non-perforated blue polyurethane |
End connections | 316 SS and carbon steel |
Nominal Hose Sizes | 1/4 through 1 in. |
Working Pressure | Up to 2750 psig (189 bar) |
Temperature Range | –10 to 150°F (–23 to 65°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|