Sealants
Sealants
Swagelok sealants provide leak-tight sealing in a variety of applications. Rated for a range of system pressures and temperatures. Compatible with many chemicals.
PTFE Tape Pipe Thread Sealant
Specifications
Temperature Rating | Up to 450°F (232°C) |
Tape Sizes | 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe |
PTFE-Free Pipe Thread Sealant
Specifications
Pressure Rating | 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe |
Temperature Rating | –65 to 300°F (–53 to 148°C) |
Flash Point | 355°F (179°C) |
Storage | Shelf life is up to 5 years when stored at 45 to 85°F (8 to 29°C). |
SWAK™ Anaerobic Pipe Thread Sealant
Specifications
Cure Time | At room temperature, allow 24 h minimum before pressurizing |
Pressure Rating | Pipe or fitting working pressure up to 10 000 psig (689 bar) |
Temperature Rating | –65 to 350°F (–53 to 176°C) |
Viscosity | Greater than 100 000 cP |
Storage Temperature | 45 to 85°F (7 to 29°C) |
Shelf Life | Five years at recommended storage temperature |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|