alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Belgium

Your Authorized Swagelok Sales and Service Center

Instrumentation Quick Connects

Instrumentation Quick Connect

Instrumentation Quick-Connects

  • Enable quick, easy connection with push-to-connect coupling designed for instrumentation
  • Are offered with a single-end or a double-end shutoff design to minimize drips
  • Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
  • Require just one O-ring seal in the stem insert, yet improves O-ring containment
  • Retain the stem with a locking dog mechanism with a large contact area

Specifications

Pressure Rating Up to 3000 psig (206 bar)
Temperature Up to 400°F (204°C)
Maximum Flow at 70°F (20°C) 10 U.S. gal/min (37 L/min) water
Spillage and Air Inclusion 0.3 to 3.0 cm³
Material
   Body 316 stainless steel, brass
   O-Rings Fluorocarbon FKM, Buna N
End Connections
   Type Swagelok® tube fitting, NPT, ISO/BSP tapered
   Size 1/8 to 1/2 in.; 6 to 12 mm

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."