PTFE-Sealed Quick Connects
PTFE-Sealed Quick-Connects
- Are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments
- Are chemically compatible with many substances
- Have recessed seals for protection
- Use a flush valve design
Specifications
Pressure Rating | Up to 4500 psig (310 bar) |
Temperature | 0 to 120°F (-17 to 48°C) |
Maximum Flow at 70°F (20°C) | 50 U.S. gal/min (180 L/min) water |
Spillage | 0.1 to 1.0 cm³ |
Air Inclusion | 0.1 to 2.0 cm³ |
Material | |
Body | 316 stainless steel, alloy 400 |
Body valve and DESO seal | PTFE |
End Connections | |
Type | Swagelok® tube fitting, NPT, ISO/BSP tapered and parallel JIC 37° flare |
Size | 1/8 to 1 in.; 6 to 12 mm |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|