alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Belgium

Your Authorized Swagelok Sales and Service Center

Tubing_Support_System

Swagelok Support Kits

Fluid systems may be subjected to repeated impulse and vibration. Appropriate system design can limit the effects of impulse and vibration by including a proper tube support system that restricts the movement of tubing and fluid components.  Accommodate various tubing, hose, or pipe diameters and configurations with our tube supports and hangers.

Three support kit configurations—single, twin, and single stacking—are available, with three mounting configurations—weld plate, mounting rail and rail nuts, and strut nuts.

Swagelok support kits:

  • Absorb shock and vibration
  • Resist many chemicals and corrosives
  • Reduce stress on system components
  • Enhance system reliability
  • Resist ultraviolet light
  • Make system easily accessible for installation and maintenance

Specifications

Temperature Rating –22 to 194°F (–30 to 90°C)
Materials of Construction
   Hex head support bolts 304 SS
   Cover plate 304 SS
   Support body Virgin polypropylene
   Lock plate 304 SS
   7/16 in. or 10 mm hex head stacking bolts 304 SS
   Weld nut 303 SS
   Weld plate 304 SS
   Mounting rail 303 SS
   Rail nut CF8MSS
   10 Strut nut Zinc-plated steel

Bolted Plastic Clamp Supports

Bolted plastic clamp supports offer versatility for mounting tubing and pipe.

Specifications

Materials of Construction Stainless steel, steel, and polypropylene
Sizes
1/4 to 2 in; 6 to 25 mm tube and  1/2 to 1 1/2 in. pipe
Temperature Rating –22 to 194°F (–30 to 90°C)
Configurations Single, stacking, twin

Cushioned Clamp Tube Supports

Cushioned clamp tube supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.

Specifications

Materials of Construction Electro-dichromate–finished carbon steel or 316 stainless steel clamp, thermoplastic polypropylene-based elastomer cushion
Sizes
1/4 to 1 in; 10, 20, and 25 mm tube
Temperature Rating
–50 to 275°F (–45 to 135°C)

P Clamp Supports

P clamp supports are an economical way to support tube or hose runs in a variety of sizes. They install easily to a wall or equipment frame using a single screw or bolt.

Specifications

Materials of Construction Stainless steel clamp, black EPDM cushion
Sizes 1/4 to 2 in; 6 to 25 mm tube
Temperature Rating –40 to 212°F (–40 to 100°C)

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."