Bleed and Purge
Bleed and Purge Valves
- Are designed to safely bleed system pressure prior to maintenance, removal of an instrument, or when calibrating control devices
- Have enhanced safety with the knurled caps permanently assembled to the valve bodies
Bleed Valves
Specifications
Working Pressure | Up to 10 000 psig (689 bar) |
Temperature | –65 to 850°F (–53 to 454°C) |
Flow Coefficient | 0.25 |
Body Materials | 316 stainless steel, carbon steel, alloy 400, alloy C-276, alloy 625, alloy 825, alloy 2507 |
End Connections |
|
Type | Male NPT, male SAE, male ISO |
Sizes | 1/8 to 1/2 in. |
Purge Valves
Specifications
Working Pressure | Up to 4000 psig (275 bar) |
Temperature | –65 to 600°F (–53 to 315°C) |
Body Materials | 316 stainless steel, brass, carbon steel |
Poppet, Ball Material | 316 stainless steel |
End Connections |
|
Type | Swagelok® tube fitting, tube adapter, NPT, male SAE, male ISO |
Sizes | 1/8 to 1/2 in. |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|