alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Belgium

Your Authorized Swagelok Sales and Service Center

Poppet and Lift Check Valves

Check Valves

Swagelok® offers a broad line of adjustable and fixed cracking pressure check valves to control back flow in general-service and high-purity applications.

Check valves:

  • Are designed to allow fluids to flow in one direction only
  • Are rated for use in medium- and high-pressure applications

Spring and Poppet Check Valves (C, CA, CH, CP, and CPA Series)

Spring-and-poppet check valves are available with nominal cracking pressures ranging from 1/3 to 600 psi (0.03 to 41.4 bar) in 316 stainless steel and brass and with end connections 1/8 to 1 in. and 6 to 25 mm in size.

Specifications

Working Pressures Up to 6000 psig (413 bar)
Temperature –50 to 400°F (–45 to 204°C)
Nominal Cracking Pressure
   Fixed 1/3 to 25 psi (0.02 to 1.7 bar)
   Adjustable 3 to 600 psi (0.21 to 41.4 bar)
Body Material 316 stainless steel, brass
Seal Material Fluorocarbon FKM, Buna N
Flow Coefficient 0.10 to 4.7
End Connections
   Type Swagelok tube fittings, NPT, ISO, SAE/MS, VCO® O-ring fittings, VCR® face seal fittings
   Size 1/8 to 1 in.; 6 to 25 mm

Check Valves (IPT Series)

Ball-seal poppet, soft-seal poppet or dual-seal ball check valves are available with working pressures up to 60 000 psig (4134 bar) and a nominal cracking pressure of 15 psi (1.0 bar) in 316 stainless steel with end connections 1/4 to 1 in. in size. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressures Up to 60 000 psig (4134 bar)
Temperature Up to 650°F (343°C)
Nominal Cracking Pressure
15 psi (1.0 bar), optional pressures available
Body Material 316 stainless steel
Seal Options Ball-seal poppet – metal-to-metal seat
Soft-seal poppet – O-ring seat, standard material is HNBR
  Dual-seal ball – glass-filled PTFE seat, backed by metal-to-metal sealing
End Connections
   Type Swagelok medium-pressure tube fittings (soft-seal and ball-seal only), female NPT, cone and thread
   Size 1/8 to 3/4 in. (medium-pressure tube fitting); 1/8 to 1 in. (female NPT), 1/4 to 1 in. (cone and thread)

Lift Check Valves (50 Series)

Lift check valves limit reverse flow  - forward flow lifts the poppet, opening the valve. Reverse flow seats the poppet against the orifice, closing the valve. The lift check valve is gravity assisted and must be mounted horizontally, with bonnet nut on top.

Specifications

Working Pressures Up to 6000 psig (413 bar)
Temperature –65 to 900°F (–53 to 482°C)
Body Material 316 stainless steel
Poppet Material S17400 stainless steel
Flow Coefficient 0.30 to 2.20
End Connections
   Type Swagelok tube fittings, female NPT, tube socket weld or pipe butt weld
   Size 1/4 to 3/4 in.; 6 mm

All-Welded, High-Purity Check Valves (CW Series)

The CW series high-purity check valve is designed for clean operation and reliable fluid containment.

Specifications

Working Pressures Up to 3000 psig (206 bar)
Temperature –10 to 400°F (–23 to 204°C)
Body Material 316L stainless steel
Cracking Pressure Less than 2 psi (0.14 bar)
Maximum Back Pressure Full pressure rating
Maximum Pressure Drop 145 psi (10.0 bar)
Minimum Burst Pressure 12 000 psig (826 bar) at 70°F (20°C)
Flow Coefficient 0.55 and 0.70
End Connections
   Type Tube butt welds, VCR® face seal fittings, Swagelok tube fittings
   Size 1/4 to 1/2 in.; 6 mm

UHP Check Valves, O-Ring-Free Polymer (CHP Series)

CHP series UHP fluoropolymer check valves provide low cracking and reseal pressure and contain wetted components that meet SEMI Standard F57-0301 for ultrahigh-purity system components.

Specifications

Working Pressures Up to 80 psig (5.5 bar)
Media Temperature 50 to 185°F (10 to 85°C)
Body Material
   Small Body Modified PTFE
   Medium Body PFA
Cracking Pressure
   Small Body Less than 1.5 psig (0.11 bar)
   Medium Body Less than 0.9 psig (0.07 bar)
Reseal Pressure Up to 0.5 psig (0.04 bar)
Flow Coefficient Up to 4.1
End Connections
   Type Fine thread flare, Nippon Pillar® Super 300
   Size Small body: 1/4 and 3/8 in.; 6 and 10 mm

Medium body: 1/2 and 3/4 in.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

 

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."