Process Interface Valves
Process Interface Valves
- Efficient transitions from process piping systems to instrumentation systems in a single configuration with fewer potential leak points
- Lower installed weights and smaller footprints compared to assemblies featuring multiple valves and fittings
Our selection includes:
- One-piece Forged Body Valves – VB04 Series
- Three-piece Bolted Body Valves – VB03 Series
- Process Monoflanges – MN0 Series
- Reduced Fugitive Emissions Valves – VB05 Series
- All-Needle Valves – VN01 Series
- High-Pressure, High-Temperature (HPHT) – VN03 Series
Specifications
Working Pressures | Class 150 to class 2500, up to working temperatures listed below, in accordance with ASME B16.5: refer to product catalog for specific pressure ratings. |
Working Temperatures | -58 to 400°F (-50 to 204°C) for stainless steel and duplex valve assemblies -50 to 400°F (-46 to 204°C) for carbon steel assemblies |
Sizes Available Include | 1, 1 1/2, and 2 in. (25, 38, and 50 mm) bore size – VB03 series 3/8, 1/2, and 3/4 in. (9.5, 14, and 20 mm) bore size – VB04 series |
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|